Motion Industries - Free CAD models - Standard Air Filter AF30-03C - TraceParts
Motion Industries
By Motion Industries

Standard Air Filter AF30-03C

Manufacturer SMC
Description Standard Air Filter, 5 micron, 3/8 BSPT Ports, Automatic (Normally Closed) Drain
Part Number AF30-03C
MI Item Number 03954593
Distributor Motion Industries
Motion Internal Description AF30-03C
E-Shop link https://www.motionindustries.com/products/sku/03954593
Bowl Capacity 25 cm³
Bowl Material Polycarbonate Bowl
Drain Method Automatic
Drain Type Automatic (Normally Closed)
Element Life 2 yr
Filter Rating 5 μm
Filter Type Standard Filter
Fluid Compatibility Air
Included Options Auto Drain (NC);Drain Cock
Maximum Operating Pressure 145 psi
Maximum Operating Temperature 140 °F
Micron Rating 5 micron
Minimum Operating Temperature 23 °F
Operating Temperature Range 23 to 140 °F
Overall Height 53 mm
Overall Length 170 mm
Overall Width 56.5 mm
Port Gender Female
Port Size 3/8 BSPT
Proof Pressure 218 psi
Standards Met ASTM B117-07a; JIS Z 2371
Thread Standard BSPT
Weight 0.70 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bowl Capacity Bowl Material Drain Method Drain Type Element Life Filter Rating Filter Type Fluid Compatibility Included Options Maximum Operating Pressure Maximum Operating Temperature Micron Rating Minimum Operating Temperature Operating Temperature Range Overall Height Overall Length Overall Width Port Gender Port Size Proof Pressure Standards Met Thread Standard Weight
1 1 03954593 Standard Air Filter, 5 micron, 3/8 BSPT Ports, Automatic (Normally Closed) Drain 25 cm³ Polycarbonate Bowl Automatic Automatic (Normally Closed) 2 yr 5 μm Standard Filter Air Auto Drain (NC);Drain Cock 145 psi 140 °F 5 micron 23 °F 23 to 140 °F 53 mm 170 mm 56.5 mm Female 3/8 BSPT 218 psi ASTM B117-07a; JIS Z 2371 BSPT 0.70 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map