Motion Industries - Free CAD models - Standard Air Filter AF20-02BC-C - TraceParts
Motion Industries
By Motion Industries

Standard Air Filter AF20-02BC-C

Manufacturer SMC
Description Standard Air Filter, 5 micron, 1/4 BSPT Ports, Automatic (Normally Closed) Drain
Part Number AF20-02BC-C
MI Item Number 02861819
Distributor Motion Industries
Motion Internal Description AF20-02BC-C
E-Shop link https://www.motionindustries.com/products/sku/02861819
Bowl Capacity 8 cm³
Bowl Material Polycarbonate Bowl
Bowl Options With Guard
Drain Method Automatic
Drain Type Automatic (Normally Closed)
Element Life 2 yr
Filter Rating 5 μm
Filter Type Standard Filter
Fluid Compatibility Air
Included Options Auto Drain (NC);Bowl Guard;Drain Cock;Mounting Bracket
Maximum Operating Pressure 145 psi
Maximum Operating Temperature 140 °F
Micron Rating 5 micron
Minimum Operating Temperature 23 °F
Operating Temperature Range 23 to 140 °F
Overall Height 40 mm
Overall Length 115 mm
Overall Width 50 mm
Port Gender Female
Port Size 1/4 BSPT
Proof Pressure 218 psi
Standards Met ASTM B117-07a; JIS Z 2371
Thread Standard BSPT
Weight 0.59 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bowl Capacity Bowl Material Bowl Options Drain Method Drain Type Element Life Filter Rating Filter Type Fluid Compatibility Included Options Maximum Operating Pressure Maximum Operating Temperature Micron Rating Minimum Operating Temperature Operating Temperature Range Overall Height Overall Length Overall Width Port Gender Port Size Proof Pressure Standards Met Thread Standard Weight
1 1 02861819 Standard Air Filter, 5 micron, 1/4 BSPT Ports, Automatic (Normally Closed) Drain 8 cm³ Polycarbonate Bowl With Guard Automatic Automatic (Normally Closed) 2 yr 5 μm Standard Filter Air Auto Drain (NC);Bowl Guard;Drain Cock;Mounting Bracket 145 psi 140 °F 5 micron 23 °F 23 to 140 °F 40 mm 115 mm 50 mm Female 1/4 BSPT 218 psi ASTM B117-07a; JIS Z 2371 BSPT 0.59 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map