Motion Industries - Free CAD models - Standard Air Filter, 0821303404 - TraceParts
Motion Industries
By Motion Industries

Standard Air Filter, 0821303404

Manufacturer Aventics
Description Standard Air Filter, Operating Temperature Range 14 to 140 °F, Weight 0.86 lbs, Thread Standard BSPP
Manufacturer Part Number 0821303404
MI Item Number 05547562
Distributor Motion Industries
Motion Internal Description 0821303404 FILTER NL2 G1/4 POLY BOWL&GU
E-Shop link https://motionindustries.com/products/sku/05547562
Bowl Options With Guard
Drain Method Automatic
Drain Type Automatic (Normally Open)
Filter Type Standard Filter
Maximum Air Flow 74 scfm
Maximum Operating Pressure 232 psi
Minimum Operating Pressure 29 psi
Operating Temperature Range 14 to 140 °F
Port Gender Female
Port Size 1/4 BSPP
Thread Standard BSPP
Weight 0.86 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bowl Options Drain Method Drain Type Filter Type Maximum Air Flow Maximum Operating Pressure Minimum Operating Pressure Operating Temperature Range Port Gender Port Size Thread Standard Weight
1 1 05547562 Standard Air Filter, Operating Temperature Range 14 to 140 °F, Weight 0.86 lbs, Thread Standard BSPP With Guard Automatic Automatic (Normally Open) Standard Filter 74 scfm 232 psi 29 psi 14 to 140 °F Female 1/4 BSPP BSPP 0.86 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map