Motion Industries - Free CAD models - SS5Y5-45-05B-N3 - TraceParts
Motion Industries
By Motion Industries

SS5Y5-45-05B-N3

Manufacturer SMC
Description SS5Y5-45, 5000 Series, Stacking Manifold, DIN Rail Mount, Individual Wiring
Manufacturer Part Number SS5Y5-45-05B-N3
MI Item Number 01998293
Distributor Motion Industries
Motion Internal Description SS5Y5-45-05B-N3 MFLD, DIN RAIL MT, S
E-Shop link https://www.motionindustries.com/products/sku/01998293
Weight 1.38 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Weight
1 1 01998293 SS5Y5-45, 5000 Series, Stacking Manifold, DIN Rail Mount, Individual Wiring 1.38 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map