Motion Industries - Free CAD models - SS5Y5-41-18-C6 - TraceParts
Motion Industries
By Motion Industries

SS5Y5-41-18-C6

Manufacturer SMC
Description SS5Y5, 5000 Series, Bar Stock Manifold, Individual Wiring
Manufacturer Part Number SS5Y5-41-18-C6
MI Item Number 04575730
Distributor Motion Industries
Motion Internal Description SS5Y5-41-18-C6
E-Shop link https://www.motionindustries.com/products/sku/04575730
Weight 2.67 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Weight
1 1 04575730 SS5Y5, 5000 Series, Bar Stock Manifold, Individual Wiring 2.67 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map