Motion Industries - Free CAD models - SS5Y3-45, 3000 Series, Stacking Manifold, DIN Rail Mount, Individual Wiring, SS5Y3-45-12B-N3 - TraceParts
Motion Industries
By Motion Industries

SS5Y3-45, 3000 Series, Stacking Manifold, DIN Rail Mount, Individual Wiring, SS5Y3-45-12B-N3

Manufacturer SMC
Description SS5Y3-45, 3000 Series, Stacking Manifold, DIN Rail Mount, Individual Wiring
Manufacturer Part Number SS5Y3-45-12B-N3
MI Item Number 03938173
Distributor Motion Industries
Motion Internal Description SS5Y3-45-12B-N3 MANIFOLD, 12 STA
E-Shop link https://www.motionindustries.com/products/sku/03938173
Base Type Stacking Cassette
Cylinder Port Size 5/32 in
Exhaust Port Size 8 mm
Fluid Compatibility Air
For Use With Series SY3000
Manifold Port(s) 5/32 in
Maximum Operating Pressure +0.7 Mpa2
Mounting Type DIN Rail
Number of Stations 12
Operating Temperature Range -10 to +50 °C
Overall Length 223 mm
Overall Width 97.3 mm
Port Location Side
Pressure Port Size 8 mm
Weight 1.40 lbs
Wiring Type Individual Connector
CAD models
Share

Product selection

Index Selector MI Item Number Description Base Type Cylinder Port Size Exhaust Port Size Fluid Compatibility For Use With Series Manifold Port(s) Maximum Operating Pressure Mounting Type Number of Stations Operating Temperature Range Overall Length Overall Width Port Location Pressure Port Size Weight Wiring Type
1 1 03938173 SS5Y3-45, 3000 Series, Stacking Manifold, DIN Rail Mount, Individual Wiring Stacking Cassette 5/32 in 8 mm Air SY3000 5/32 in +0.7 Mpa2 DIN Rail 12 -10 to +50 °C 223 mm 97.3 mm Side 8 mm 1.40 lbs Individual Connector

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map