Motion Industries - Free CAD models - SS5Y3-42-04-01N - TraceParts
Motion Industries
By Motion Industries

SS5Y3-42-04-01N

Manufacturer SMC
Description SS5Y3, 3000 Series, Bar Stock Manifold, Individual Wiring
Manufacturer Part Number SS5Y3-42-04-01N
MI Item Number 04575684
Distributor Motion Industries
Motion Internal Description SS5Y3-42-04-01N
E-Shop link https://www.motionindustries.com/products/sku/04575684
Weight 0.66 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Weight
1 1 04575684 SS5Y3, 3000 Series, Bar Stock Manifold, Individual Wiring 0.66 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map