Motion Industries - Free CAD models - SS5V2-16FD1-02BS-N7 - TraceParts
Motion Industries
By Motion Industries

SS5V2-16FD1-02BS-N7

Manufacturer SMC
Description SS5V2-16F/P*, 2000 Series, Cassette Base Manifold, D-sub Connector & Flat Ribbon Cable
Manufacturer Part Number SS5V2-16FD1-02BS-N7
MI Item Number 05564964
Distributor Motion Industries
Motion Internal Description SS5V2-16FD1-02BS-N7
E-Shop link https://www.motionindustries.com/products/sku/05564964
Weight 1.37 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Weight
1 1 05564964 SS5V2-16F/P*, 2000 Series, Cassette Base Manifold, D-sub Connector & Flat Ribbon Cable 1.37 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map