Motion Industries - Free CAD models - SS5V1-W16S*, 1000 Series, Cassette Base Manifold, Decentralized Serial Wiring, SS5V1-W16S0D-02B-C6 - TraceParts
Motion Industries
By Motion Industries

SS5V1-W16S*, 1000 Series, Cassette Base Manifold, Decentralized Serial Wiring, SS5V1-W16S0D-02B-C6

Manufacturer SMC
Description SS5V1-W16S*, 1000 Series, Cassette Base Manifold, Decentralized Serial Wiring
Manufacturer Part Number SS5V1-W16S0D-02B-C6
MI Item Number 03081273
Distributor Motion Industries
Motion Internal Description SS5V1-W16S0D-02B-C6
E-Shop link https://www.motionindustries.com/products/sku/03081273
Weight 1.10 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Weight
1 1 03081273 SS5V1-W16S*, 1000 Series, Cassette Base Manifold, Decentralized Serial Wiring 1.10 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map