Motion Industries - Free CAD models - SS3YJ3-42-06-M5T - TraceParts
Motion Industries
By Motion Industries

SS3YJ3-42-06-M5T

Manufacturer SMC
Description SS3YJ3-42-06-M5T, SYJ300 Series, 6 Stations
Manufacturer Part Number SS3YJ3-42-06-M5T
MI Item Number 01997392
Distributor Motion Industries
Motion Internal Description SS3YJ3-42-06-M5T MANIFOLD ASSY
E-Shop link https://www.motionindustries.com/products/sku/01997392
Base Type Bar Stock
Cylinder Port Size M5 x 0.8
Exhaust Port Size 1/8 in
Fluid Compatibility Air
For Use With Series SYJ300
Manifold Port(s) M5x0.8
Maximum Operating Pressure +0.7 Mpa2
Mounting Type Direct
Number of Stations 6
Operating Temperature Range -10 to +50 °C
Overall Height 48.5 mm
Overall Length 83.5 mm
Overall Width 52.9 mm
Port Location Side
Pressure Port Size 1/8 in
Weight 0.29 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Base Type Cylinder Port Size Exhaust Port Size Fluid Compatibility For Use With Series Manifold Port(s) Maximum Operating Pressure Mounting Type Number of Stations Operating Temperature Range Overall Height Overall Length Overall Width Port Location Pressure Port Size Weight
1 1 01997392 SS3YJ3-42-06-M5T, SYJ300 Series, 6 Stations Bar Stock M5 x 0.8 1/8 in Air SYJ300 M5x0.8 +0.7 Mpa2 Direct 6 -10 to +50 °C 48.5 mm 83.5 mm 52.9 mm Side 1/8 in 0.29 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map