Motion Industries - Free CAD models - SRT Ball Screw, SRT8541 - TraceParts
Motion Industries
By Motion Industries

SRT Ball Screw, SRT8541

Manufacturer Nook
Description SRT Ball Screw, 0.8750 in Nominal Screw Diameter, Right Hand, 4 ft Length
Manufacturer Part Number SRT8541
MI Item Number 02094753
Distributor Motion Industries
Motion Internal Description SRT8541 BALL SCREW 0875-0200 RH 4 FT
E-Shop link https://motionindustries.com/products/sku/02094753
Accessory Type SRT Ball Screw
Ball Circle Diameter 0.8750 in
Lead 0.2000 in
Length 4 ft
Nominal Screw Diameter 0.8750 in
Product Type SRT Ball Screw
Root Diameter Minimum 0.7350 in
Screw Weight 1.78 ft-lbs
Thread Direction Right Hand
CAD models
Share

Product selection

Index Selector MI Item Number Description Accessory Type Ball Circle Diameter Lead Length Nominal Screw Diameter Product Type Root Diameter Minimum Screw Weight Thread Direction
1 1 02094753 SRT Ball Screw, 0.8750 in Nominal Screw Diameter, Right Hand, 4 ft Length SRT Ball Screw 0.8750 in 0.2000 in 4 ft 0.8750 in SRT Ball Screw 0.7350 in 1.78 ft-lbs Right Hand

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map