Motion Industries
By Motion Industries

Spherical Roller Bearing, 24130 CC/W33

Manufacturer SKF
Description 24130 CC/W33 Spherical Roller Bearing, Cyl. bore, Open, Steel cage, C0
Manufacturer Part Number 24130 CC/W33
MI Item Number 00131191
Distributor Motion Industries
E-Shop link https://www.motionindustries.com/products/sku/00131191
Weight 43.50 lbs
ABEC ABEC 1
Bearing Material Bearing steel
Bore Diameter 150 mm
Bore Type Tapered 1:12
Cage Material Bearing steel
Cage Type Sheet metal
Closure Type None
Coating Material None
Dynamic Load Capacity 53200 lbf
Fillet Radius 2.00 mm
Finish/Coating None
Internal Clearance CN
Locating None
Lubrication None
Lubrication Hole Type Hole and groove
Lubrication Type Hole and groove
Manufacturer UPC Number 7316576610417
Maximum RPM 2000 rpm
Operating Temperature Range Maximum of +390 °F
Outer Ring Type Not Split
Outer Ring Width 3.937 in / 100 mm
Outside Diameter 250 mm
Overall Width 100 mm
Precision Rating Not Rated
Roller Material Bearing steel
Rolling Element Spherical
Row Type & Fill Slot 2
Series 241
Static Load Capacity 77300 lbf
UPC_NO 7316576610417
CAD models
Share
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map