Motion Industries - Free CAD models - Spherical Roller Bearing, 24026EAW33C3 - TraceParts
Motion Industries
By Motion Industries

Spherical Roller Bearing, 24026EAW33C3

Manufacturer NTN Bearing Company
Description Spherical Roller Bearing, 130 mm ID, 200 mm OD, 69 mm Overall Width, Round Bore, Open, Internal Clearance: C3
Part Number 24026EAW33C3
MI Item Number 08215116
Distributor Motion Industries
Motion Internal Description 24026EAW33C3 SPHERICAL ROLLER
E-Shop link https://motionindustries.com/products/sku/08215116
Bearing Material Through Hardened Steel
Bore Diameter 130 mm
Bore Type Round
Cage Material Steel
Cage Type Pressed
Closure Type Open
Dynamic Load Capacity 153000 lbf
Fillet Radius 2 mm
Harmonization Code 8482.30.0080
Internal Clearance C3
Lubrication Hole Type Lubrication Groove & Holes
Maximum RPM 2400 rpm
Operating Temperature Range -40 ºF to 400 ºF
Outer Ring Type Not Split
Outside Diameter 200 mm
Overall Width 69 mm
Series 240
Static Load Capacity 210000 lbf
Weight 16.160 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bearing Material Bore Diameter Bore Type Cage Material Cage Type Closure Type Dynamic Load Capacity Fillet Radius Harmonization Code Internal Clearance Lubrication Hole Type Maximum RPM Operating Temperature Range Outer Ring Type Outside Diameter Overall Width Series Static Load Capacity Weight
1 1 08215116 Spherical Roller Bearing, 130 mm ID, 200 mm OD, 69 mm Overall Width, Round Bore, Open, Internal Clearance: C3 Through Hardened Steel 130 mm Round Steel Pressed Open 153000 lbf 2 mm 8482.30.0080 C3 Lubrication Groove & Holes 2400 rpm -40 ºF to 400 ºF Not Split 200 mm 69 mm 240 210000 lbf 16.160 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map