Motion Industries - Free CAD models - Spherical Roller Bearing, 23340-A-MA-T41A - TraceParts
Motion Industries
By Motion Industries

Spherical Roller Bearing, 23340-A-MA-T41A

Manufacturer FAG (Schaeffler)
Description Spherical Roller Bearing, 200 mm ID, 420 mm OD, 165 mm Width, Straight Bore, Open, Brass Cage
Part Number 23340-A-MA-T41A
MI Item Number 00148333
Distributor Motion Industries
Motion Internal Description 23340-A-MA-T41A BEARING
E-Shop link https://motionindustries.com/products/sku/00148333
Bore Diameter 200 mm
Bore Type Straight
Cage Material Brass
Cage Type Outer Ring Guided
Closure Type Open
Dynamic Load Capacity 2450000 N
Fillet Radius 4 mm
Finish/Coating Uncoated
Internal Clearance C0
Lubrication Hole Type No Holes
Maximum RPM 1300 RPM
Operating Temperature Range -30 to +200 °C
Outer Ring Type Not Split
Outer Ring Width 165 mm
Outside Diameter 420 mm
Overall Width 165 mm
Precision Rating Not Rated
Series 233
Static Load Capacity 3600000 N
Weight 250.80 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bore Diameter Bore Type Cage Material Cage Type Closure Type Dynamic Load Capacity Fillet Radius Finish/Coating Internal Clearance Lubrication Hole Type Maximum RPM Operating Temperature Range Outer Ring Type Outer Ring Width Outside Diameter Overall Width Precision Rating Series Static Load Capacity Weight
1 1 00148333 Spherical Roller Bearing, 200 mm ID, 420 mm OD, 165 mm Width, Straight Bore, Open, Brass Cage 200 mm Straight Brass Outer Ring Guided Open 2450000 N 4 mm Uncoated C0 No Holes 1300 RPM -30 to +200 °C Not Split 165 mm 420 mm 165 mm Not Rated 233 3600000 N 250.80 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map