Motion Industries - Free CAD models - Spherical Roller Bearing, 23276-B-K-MB - TraceParts
Motion Industries
By Motion Industries

Spherical Roller Bearing, 23276-B-K-MB

Manufacturer FAG (Schaeffler)
Description Spherical Roller Bearing, 380 mm ID, 680 mm OD, 240 mm Width, Tapered 1:12 Bore, Open, Brass Cage
Part Number 23276-B-K-MB
MI Item Number 00068077
Distributor Motion Industries
Motion Internal Description 23276-B-K-MB BEARING
E-Shop link https://motionindustries.com/products/sku/00068077
Bearing Material Steel
Bore Diameter 380 mm
Bore Type Tapered 1:12
Cage Material Brass
Closure Type Open
Dynamic Load Capacity 6200000 N
Fillet Radius 5 mm
Finish/Coating Uncoated
Internal Clearance C0
Lubrication Hole Type Lubrication Groove & Hole
Maximum RPM 940 RPM
Operating Temperature Range -30 of +200 °C
Outer Ring Type Not Split
Outer Ring Width 240 mm
Outside Diameter 680 mm
Overall Width 240 mm
Precision Rating Not Rated
Series 232
Static Load Capacity 9600000 N
Weight 831.60 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bearing Material Bore Diameter Bore Type Cage Material Closure Type Dynamic Load Capacity Fillet Radius Finish/Coating Internal Clearance Lubrication Hole Type Maximum RPM Operating Temperature Range Outer Ring Type Outer Ring Width Outside Diameter Overall Width Precision Rating Series Static Load Capacity Weight
1 1 00068077 Spherical Roller Bearing, 380 mm ID, 680 mm OD, 240 mm Width, Tapered 1:12 Bore, Open, Brass Cage Steel 380 mm Tapered 1:12 Brass Open 6200000 N 5 mm Uncoated C0 Lubrication Groove & Hole 940 RPM -30 of +200 °C Not Split 240 mm 680 mm 240 mm Not Rated 232 9600000 N 831.60 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map