Motion Industries
By Motion Industries

Spherical Roller Bearing, 23180 CAK/W33

Manufacturer SKF
Description 23180 CAK/W33 Spherical Roller Bearing, Taper bore 1:12, Open, Machined Brass cage, C0
Manufacturer Part Number 23180 CAK/W33
MI Item Number 00067288
Distributor Motion Industries
E-Shop link https://www.motionindustries.com/products/sku/00067288
Weight 610.24 lbs
ABEC ABEC 1
Bearing Material Bearing steel
Bore Diameter 400 mm
Bore Type Tapered 1:12
Cage Material Brass
Cage Type Machined metal
Closure Type None
Coating Material None
Dynamic Load Capacity 245600 lbf
Fillet Radius 5.00 mm
Finish/Coating None
Internal Clearance CN
Locating None
Lubrication None
Lubrication Hole Type Hole and groove
Lubrication Type Hole and groove
Manufacturer UPC Number 7316577308177
Maximum RPM 950 rpm
Operating Temperature Range Maximum of +390 °F
Outer Ring Type Not Split
Outer Ring Width 7.874 in / 200 mm
Outside Diameter 650 mm
Overall Width 200 mm
Precision Rating Not Rated
Roller Material Bearing steel
Rolling Element Spherical
Row Type & Fill Slot 2
Series 231
Static Load Capacity 386300 lbf
UPC_NO 7316577308177
CAD models
Share
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map