Motion Industries - Free CAD models - Spherical Roller Bearing, 23156BW33C3 - TraceParts
Motion Industries
By Motion Industries

Spherical Roller Bearing, 23156BW33C3

Manufacturer NTN Bearing Company
Description Spherical Roller Bearing, 280 mm ID, 460 mm OD, 146 mm Overall Width, Round Bore, Open, Internal Clearance: C3
Part Number 23156BW33C3
MI Item Number 08215306
Distributor Motion Industries
Motion Internal Description 23156BW33C3 SPHERICAL ROLLER
E-Shop link https://motionindustries.com/products/sku/08215306
Bearing Material Through Hardened Steel
Bore Diameter 280 mm
Bore Type Round
Cage Material Steel
Cage Type Machined
Closure Type Open
Dynamic Load Capacity 515000 lbf
Fillet Radius 5.000 mm
Harmonization Code 8482.30.0080
Internal Clearance C3
Lubrication Hole Type Lubrication Groove & Holes
Maximum RPM 850 rpm
Operating Temperature Range -40 ºF to 250 ºF
Outer Ring Type Not Split
Outside Diameter 460 mm
Overall Width 146 mm
Series 231
Static Load Capacity 955000 lbf
Weight 214.069 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bearing Material Bore Diameter Bore Type Cage Material Cage Type Closure Type Dynamic Load Capacity Fillet Radius Harmonization Code Internal Clearance Lubrication Hole Type Maximum RPM Operating Temperature Range Outer Ring Type Outside Diameter Overall Width Series Static Load Capacity Weight
1 1 08215306 Spherical Roller Bearing, 280 mm ID, 460 mm OD, 146 mm Overall Width, Round Bore, Open, Internal Clearance: C3 Through Hardened Steel 280 mm Round Steel Machined Open 515000 lbf 5.000 mm 8482.30.0080 C3 Lubrication Groove & Holes 850 rpm -40 ºF to 250 ºF Not Split 460 mm 146 mm 231 955000 lbf 214.069 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map