Motion Industries - Free CAD models - Spherical Roller Bearing, 230S.808 - TraceParts
Motion Industries
By Motion Industries

Spherical Roller Bearing, 230S.808

Manufacturer FAG (Schaeffler)
Description Spherical Roller Bearing, 8.5000 in ID, 360 mm OD, 156 mm Width, Straight Bore, Open, Brass Cage
Part Number 230S.808
MI Item Number 00141924
Distributor Motion Industries
Motion Internal Description 230S.808 SPLIT SPHERICAL BRG
E-Shop link https://motionindustries.com/products/sku/00141924
Bore Diameter 8.5000 in
Bore Type Straight
Cage Material Brass
Cage Type Outer Ring Guided
Closure Type Open
Dynamic Load Capacity 1100 kn
Fillet Radius 3 mm
Finish/Coating Uncoated
Inner Ring Width 156 mm
Internal Clearance C0
Lubrication Hole Type Lubrication Groove & Hole
Maximum RPM 730 RPM
Outer Ring Type Split
Outer Ring Width 92 mm
Outside Diameter 360 mm
Overall Width 156 mm
Precision Rating Not Rated
Series 230
Static Load Capacity 1830 kN
Weight 116.60 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bore Diameter Bore Type Cage Material Cage Type Closure Type Dynamic Load Capacity Fillet Radius Finish/Coating Inner Ring Width Internal Clearance Lubrication Hole Type Maximum RPM Outer Ring Type Outer Ring Width Outside Diameter Overall Width Precision Rating Series Static Load Capacity Weight
1 1 00141924 Spherical Roller Bearing, 8.5000 in ID, 360 mm OD, 156 mm Width, Straight Bore, Open, Brass Cage 8.5000 in Straight Brass Outer Ring Guided Open 1100 kn 3 mm Uncoated 156 mm C0 Lubrication Groove & Hole 730 RPM Split 92 mm 360 mm 156 mm Not Rated 230 1830 kN 116.60 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map