Motion Industries - Free CAD models - Spherical Roller Bearing, 23076BW33 - TraceParts
Motion Industries
By Motion Industries

Spherical Roller Bearing, 23076BW33

Manufacturer NTN Bearing Company
Description Spherical Roller Bearing, 380 mm ID, 560 mm OD, 135 mm Overall Width, Round Bore, Open, Internal Clearance: CN
Part Number 23076BW33
MI Item Number 08215036
Distributor Motion Industries
Motion Internal Description 23076BW33 SPHERICAL ROLLER
E-Shop link https://motionindustries.com/products/sku/08215036
Bearing Material Through Hardened Steel
Bore Diameter 380 mm
Bore Type Round
Cage Material Steel
Cage Type Machined
Closure Type Open
Dynamic Load Capacity 565000 lbf
Fillet Radius 5 mm
Harmonization Code 8482.30.0080
Internal Clearance CN
Lubrication Hole Type Lubrication Groove & Holes
Maximum RPM 720 rpm
Operating Temperature Range -40 ºF to 250 ºF
Outer Ring Type Not Split
Outside Diameter 560 mm
Overall Width 135 mm
Series 230
Static Load Capacity 1160000 lbf
Weight 253.531 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bearing Material Bore Diameter Bore Type Cage Material Cage Type Closure Type Dynamic Load Capacity Fillet Radius Harmonization Code Internal Clearance Lubrication Hole Type Maximum RPM Operating Temperature Range Outer Ring Type Outside Diameter Overall Width Series Static Load Capacity Weight
1 1 08215036 Spherical Roller Bearing, 380 mm ID, 560 mm OD, 135 mm Overall Width, Round Bore, Open, Internal Clearance: CN Through Hardened Steel 380 mm Round Steel Machined Open 565000 lbf 5 mm 8482.30.0080 CN Lubrication Groove & Holes 720 rpm -40 ºF to 250 ºF Not Split 560 mm 135 mm 230 1160000 lbf 253.531 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map