Motion Industries - Free CAD models - Spherical Roller Bearing, 23068K.MB - TraceParts
Motion Industries
By Motion Industries

Spherical Roller Bearing, 23068K.MB

Manufacturer FAG (Schaeffler)
Description Spherical Roller Bearing, 340 mm ID, 520 mm OD, 133 mm Width, Tapered 1:12 Bore, Open, Brass Cage
Part Number 23068K.MB
MI Item Number 00066466
Distributor Motion Industries
Motion Internal Description 23068K.MB DOUBLE ROW SPHERICAL ROLLER
E-Shop link https://motionindustries.com/products/sku/00066466
Bearing Material Steel
Bore Diameter 340 mm
Bore Type Tapered 1:12
Cage Material Brass
Closure Type Open
Dynamic Load Capacity 2700000 N
Fillet Radius 4 mm
Finish/Coating Uncoated
Internal Clearance C0
Lubrication Hole Type Lubrication Groove & Hole
Maximum RPM 1540 RPM
Operating Temperature Range -30 of +200 °C
Outer Ring Type Not Split
Outer Ring Width 133 mm
Outside Diameter 520 mm
Overall Width 133 mm
Precision Rating Not Rated
Series 230
Static Load Capacity 4400000 N
Weight 228.80 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bearing Material Bore Diameter Bore Type Cage Material Closure Type Dynamic Load Capacity Fillet Radius Finish/Coating Internal Clearance Lubrication Hole Type Maximum RPM Operating Temperature Range Outer Ring Type Outer Ring Width Outside Diameter Overall Width Precision Rating Series Static Load Capacity Weight
1 1 00066466 Spherical Roller Bearing, 340 mm ID, 520 mm OD, 133 mm Width, Tapered 1:12 Bore, Open, Brass Cage Steel 340 mm Tapered 1:12 Brass Open 2700000 N 4 mm Uncoated C0 Lubrication Groove & Hole 1540 RPM -30 of +200 °C Not Split 133 mm 520 mm 133 mm Not Rated 230 4400000 N 228.80 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map