Motion Industries - Free CAD models - Spherical Roller Bearing, 23060BW33 - TraceParts
Motion Industries
By Motion Industries

Spherical Roller Bearing, 23060BW33

Manufacturer NTN Bearing Company
Description Spherical Roller Bearing, 300 mm ID, 460 mm OD, 118 mm Overall Width, Round Bore, Open, Internal Clearance: CN
Part Number 23060BW33
MI Item Number 08215032
Distributor Motion Industries
Motion Internal Description 23060BW33 SPHERICAL ROLLER
E-Shop link https://motionindustries.com/products/sku/08215032
Bearing Material Through Hardened Steel
Bore Diameter 300 mm
Bore Type Round
Cage Material Steel
Cage Type Machined
Closure Type Open
Dynamic Load Capacity 425000 lbf
Fillet Radius 4 mm
Harmonization Code 8482.30.0080
Internal Clearance CN
Lubrication Hole Type Lubrication Groove & Holes
Maximum RPM 940 rpm
Operating Temperature Range -40 ºF to 250 ºF
Outer Ring Type Not Split
Outside Diameter 460 mm
Overall Width 118 mm
Series 230
Static Load Capacity 800000 lbf
Weight 159.614 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bearing Material Bore Diameter Bore Type Cage Material Cage Type Closure Type Dynamic Load Capacity Fillet Radius Harmonization Code Internal Clearance Lubrication Hole Type Maximum RPM Operating Temperature Range Outer Ring Type Outside Diameter Overall Width Series Static Load Capacity Weight
1 1 08215032 Spherical Roller Bearing, 300 mm ID, 460 mm OD, 118 mm Overall Width, Round Bore, Open, Internal Clearance: CN Through Hardened Steel 300 mm Round Steel Machined Open 425000 lbf 4 mm 8482.30.0080 CN Lubrication Groove & Holes 940 rpm -40 ºF to 250 ºF Not Split 460 mm 118 mm 230 800000 lbf 159.614 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map