Motion Industries - Free CAD models - Spherical Roller Bearing, 230/560BK.MB - TraceParts
Motion Industries
By Motion Industries

Spherical Roller Bearing, 230/560BK.MB

Manufacturer FAG (Schaeffler)
Description Spherical Roller Bearing, 560 mm ID, 820 mm OD, 195 mm Width, Tapered 1:12 Bore, Open, Brass Cage
Part Number 230/560BK.MB
MI Item Number 00068975
Distributor Motion Industries
Motion Internal Description 230/560BK.MB DOUBLE ROW SPHERICAL
E-Shop link https://motionindustries.com/products/sku/00068975
Bearing Material Steel
Bore Diameter 560 mm
Bore Type Tapered 1:12
Cage Material Brass
Closure Type Open
Dynamic Load Capacity 5800000 N
Fillet Radius 5 mm
Finish/Coating Uncoated
Internal Clearance C0
Lubrication Hole Type Lubrication Groove & Hole
Maximum RPM 980 RPM
Operating Temperature Range -30 of +200 °C
Outer Ring Type Not Split
Outer Ring Width 195 mm
Outside Diameter 820 mm
Overall Width 195 mm
Precision Rating Not Rated
Series 230
Static Load Capacity 10800000 N
Weight 770.00 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bearing Material Bore Diameter Bore Type Cage Material Closure Type Dynamic Load Capacity Fillet Radius Finish/Coating Internal Clearance Lubrication Hole Type Maximum RPM Operating Temperature Range Outer Ring Type Outer Ring Width Outside Diameter Overall Width Precision Rating Series Static Load Capacity Weight
1 1 00068975 Spherical Roller Bearing, 560 mm ID, 820 mm OD, 195 mm Width, Tapered 1:12 Bore, Open, Brass Cage Steel 560 mm Tapered 1:12 Brass Open 5800000 N 5 mm Uncoated C0 Lubrication Groove & Hole 980 RPM -30 of +200 °C Not Split 195 mm 820 mm 195 mm Not Rated 230 10800000 N 770.00 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map