Motion Industries - Free CAD models - Spherical Roller Bearing, 23032EAKW33 - TraceParts
Motion Industries
By Motion Industries

Spherical Roller Bearing, 23032EAKW33

Manufacturer NTN Bearing Company
Description Spherical Roller Bearing, 160 mm ID, 240 mm OD, 60 mm Overall Width, Tapered Bore, Open, Internal Clearance: CN
Part Number 23032EAKW33
MI Item Number 00065971
Distributor Motion Industries
Motion Internal Description 23032EAKW33 SPHERICAL ROLLER BRG
E-Shop link https://motionindustries.com/products/sku/00065971
Bearing Material Through Hardened Steel
Bore Diameter 160 mm
Bore Type Tapered
Cage Material Steel
Cage Type Pressed
Closure Type Open
Dynamic Load Capacity 168000 lbf
Fillet Radius 2.100 mm
Finish/Coating Uncoated
Harmonization Code 8482.30.0080
Inner Ring Width 60 mm
Internal Clearance CN
Lubrication Hole Type Lubrication Groove & Holes
Maximum RPM 2300 rpm
Operating Temperature Range -40 ºF to 400 ºF
Outer Ring Type Not Split
Outer Ring Width 60 mm
Outside Diameter 240 mm
Overall Width 60 mm
Series 230
Static Load Capacity 225000 lbf
Weight 19.908 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bearing Material Bore Diameter Bore Type Cage Material Cage Type Closure Type Dynamic Load Capacity Fillet Radius Finish/Coating Harmonization Code Inner Ring Width Internal Clearance Lubrication Hole Type Maximum RPM Operating Temperature Range Outer Ring Type Outer Ring Width Outside Diameter Overall Width Series Static Load Capacity Weight
1 1 00065971 Spherical Roller Bearing, 160 mm ID, 240 mm OD, 60 mm Overall Width, Tapered Bore, Open, Internal Clearance: CN Through Hardened Steel 160 mm Tapered Steel Pressed Open 168000 lbf 2.100 mm Uncoated 8482.30.0080 60 mm CN Lubrication Groove & Holes 2300 rpm -40 ºF to 400 ºF Not Split 60 mm 240 mm 60 mm 230 225000 lbf 19.908 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map