Motion Industries - Free CAD models - Spherical Roller Bearing, 22324EAW33 - TraceParts
Motion Industries
By Motion Industries

Spherical Roller Bearing, 22324EAW33

Manufacturer NTN Bearing Company
Description Spherical Roller Bearing, 120 mm ID, 260 mm OD, 86 mm Overall Width, Round Bore, Open, Internal Clearance: CN
Part Number 22324EAW33
MI Item Number 04720699
Distributor Motion Industries
Motion Internal Description 22324EAW33 SPHERICAL ROLLER BRG
E-Shop link https://www.motionindustries.com/productDetail.jsp?sku=04720699
Bearing Material Through Hardened Steel
Bore Diameter 120 mm
Bore Type Round
Cage Material Steel
Cage Type Pressed
Closure Type Open
Dynamic Load Capacity 263000 lbf
Fillet Radius 3 mm
Finish/Coating Uncoated
Harmonization Code 8482.30.0080
Inner Ring Width 86 mm
Internal Clearance CN
Lubrication Hole Type Lubrication Groove & Holes
Maximum RPM 2200 rpm
Operating Temperature Range -40 ºF to 400 ºF
Outer Ring Type Not Split
Outer Ring Width 86 mm
Outside Diameter 260 mm
Overall Width 86 mm
Series 223
Static Load Capacity 288000 lbf
Weight 49.273 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bearing Material Bore Diameter Bore Type Cage Material Cage Type Closure Type Dynamic Load Capacity Fillet Radius Finish/Coating Harmonization Code Inner Ring Width Internal Clearance Lubrication Hole Type Maximum RPM Operating Temperature Range Outer Ring Type Outer Ring Width Outside Diameter Overall Width Series Static Load Capacity Weight
1 1 04720699 Spherical Roller Bearing, 120 mm ID, 260 mm OD, 86 mm Overall Width, Round Bore, Open, Internal Clearance: CN Through Hardened Steel 120 mm Round Steel Pressed Open 263000 lbf 3 mm Uncoated 8482.30.0080 86 mm CN Lubrication Groove & Holes 2200 rpm -40 ºF to 400 ºF Not Split 86 mm 260 mm 86 mm 223 288000 lbf 49.273 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map