Motion Industries - Free CAD models - Spherical Roller Bearing, 22310EAKW33C3 - TraceParts
Motion Industries
By Motion Industries

Spherical Roller Bearing, 22310EAKW33C3

Manufacturer NTN Bearing Company
Description Spherical Roller Bearing, 50 mm ID, 110 mm OD, 40 mm Overall Width, Tapered Bore, Open, Internal Clearance: C3
Part Number 22310EAKW33C3
MI Item Number 00064413
Distributor Motion Industries
Motion Internal Description 22310EAKW33C3 SPHERICAL ROLLER BRG
E-Shop link https://motionindustries.com/products/sku/00064413
Bearing Material Through Hardened Steel
Bore Diameter 50 mm
Bore Type Tapered
Cage Material Steel
Cage Type Pressed
Closure Type Open
Dynamic Load Capacity 56000 lbf
Fillet Radius 2.000 mm
Finish/Coating Uncoated
Harmonization Code 8482.30.0080
Inner Ring Width 40 mm
Internal Clearance C3
Lubrication Hole Type Lubrication Groove & Holes
Maximum RPM 5300 rpm
Operating Temperature Range -40 ºF to 400 ºF
Outer Ring Type Not Split
Outer Ring Width 40 mm
Outside Diameter 110 mm
Overall Width 40 mm
Series 223
Static Load Capacity 52000 lbf
Weight 4.01 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bearing Material Bore Diameter Bore Type Cage Material Cage Type Closure Type Dynamic Load Capacity Fillet Radius Finish/Coating Harmonization Code Inner Ring Width Internal Clearance Lubrication Hole Type Maximum RPM Operating Temperature Range Outer Ring Type Outer Ring Width Outside Diameter Overall Width Series Static Load Capacity Weight
1 1 00064413 Spherical Roller Bearing, 50 mm ID, 110 mm OD, 40 mm Overall Width, Tapered Bore, Open, Internal Clearance: C3 Through Hardened Steel 50 mm Tapered Steel Pressed Open 56000 lbf 2.000 mm Uncoated 8482.30.0080 40 mm C3 Lubrication Groove & Holes 5300 rpm -40 ºF to 400 ºF Not Split 40 mm 110 mm 40 mm 223 52000 lbf 4.01 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map