Motion Industries - Free CAD models - Spherical Roller Bearing, 222SM100-TVPA - TraceParts
Motion Industries
By Motion Industries

Spherical Roller Bearing, 222SM100-TVPA

Manufacturer FAG (Schaeffler)
Description Spherical Roller Bearing, 100 mm ID, 200 mm OD, 92 mm Width, Straight Bore, Open, Polyamide Cage
Part Number 222SM100-TVPA
MI Item Number 02297832
Distributor Motion Industries
Motion Internal Description 222SM100-TVPA BEARING
E-Shop link https://motionindustries.com/products/sku/02297832
Bore Diameter 100 mm
Bore Type Straight
Cage Material Polyamide
Cage Type Outer Ring Guided
Closure Type Open
Dynamic Load Capacity 360 kN
Fillet Radius 2.1 mm
Finish/Coating Uncoated
Inner Ring Width 92 mm
Internal Clearance C0
Lubrication Hole Type Lubrication Groove & Hole
Maximum RPM 1500 RPM
Operating Temperature Range Maximum of +120 °C
Outer Ring Type Split
Outer Ring Width 53 mm
Outside Diameter 200 mm
Overall Width 92 mm
Precision Rating Not Rated
Series 222S
Static Load Capacity 465 kN
CAD models
Share

Product selection

Index Selector MI Item Number Description Bore Diameter Bore Type Cage Material Cage Type Closure Type Dynamic Load Capacity Fillet Radius Finish/Coating Inner Ring Width Internal Clearance Lubrication Hole Type Maximum RPM Operating Temperature Range Outer Ring Type Outer Ring Width Outside Diameter Overall Width Precision Rating Series Static Load Capacity
1 1 02297832 Spherical Roller Bearing, 100 mm ID, 200 mm OD, 92 mm Width, Straight Bore, Open, Polyamide Cage 100 mm Straight Polyamide Outer Ring Guided Open 360 kN 2.1 mm Uncoated 92 mm C0 Lubrication Groove & Hole 1500 RPM Maximum of +120 °C Split 53 mm 200 mm 92 mm Not Rated 222S 465 kN

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map