Motion Industries - Free CAD models - Spherical Roller Bearing, 22240EMKW33C3 - TraceParts
Motion Industries
By Motion Industries

Spherical Roller Bearing, 22240EMKW33C3

Manufacturer NTN Bearing Company
Description Spherical Roller Bearing, 200 mm ID, 360 mm OD, 98 mm Overall Width, Tapered Bore, Open, Internal Clearance: C3
Part Number 22240EMKW33C3
MI Item Number 03736418
Distributor Motion Industries
Motion Internal Description 22240EMKW33C3 SPHERICAL ROLLER BRG
E-Shop link https://motionindustries.com/products/sku/03736418
Bearing Material Through Hardened Steel
Bore Diameter 200 mm
Bore Type Tapered
Cage Material Brass
Cage Type Machined
Closure Type Open
Dynamic Load Capacity 405000 lbf
Fillet Radius 4.000 mm
Finish/Coating Uncoated
Harmonization Code 8482.30.0080
Inner Ring Width 98 mm
Internal Clearance C3
Lubrication Hole Type Lubrication Groove & Holes
Maximum RPM 1700 rpm
Operating Temperature Range -40 ºF to 400 ºF
Outer Ring Type Not Split
Outer Ring Width 98 mm
Outside Diameter 360 mm
Overall Width 98 mm
Series 222
Static Load Capacity 470000 lbf
Weight 92.153 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bearing Material Bore Diameter Bore Type Cage Material Cage Type Closure Type Dynamic Load Capacity Fillet Radius Finish/Coating Harmonization Code Inner Ring Width Internal Clearance Lubrication Hole Type Maximum RPM Operating Temperature Range Outer Ring Type Outer Ring Width Outside Diameter Overall Width Series Static Load Capacity Weight
1 1 03736418 Spherical Roller Bearing, 200 mm ID, 360 mm OD, 98 mm Overall Width, Tapered Bore, Open, Internal Clearance: C3 Through Hardened Steel 200 mm Tapered Brass Machined Open 405000 lbf 4.000 mm Uncoated 8482.30.0080 98 mm C3 Lubrication Groove & Holes 1700 rpm -40 ºF to 400 ºF Not Split 98 mm 360 mm 98 mm 222 470000 lbf 92.153 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map