Motion Industries - Free CAD models - Spherical Roller Bearing, 22226EMW33C3 - TraceParts
Motion Industries
By Motion Industries

Spherical Roller Bearing, 22226EMW33C3

Manufacturer NTN Bearing Company
Description Spherical Roller Bearing, 130 mm ID, 230 mm OD, 64 mm Overall Width, Round Bore, Open, Internal Clearance: C3
Part Number 22226EMW33C3
MI Item Number 07486340
Distributor Motion Industries
Motion Internal Description 22226EMW33C3 SPHERICAL ROLLER BRG
E-Shop link https://www.motionindustries.com/productDetail.jsp?sku=01447981
Bearing Material Through Hardened Steel
Bore Diameter 130 mm
Bore Type Round
Cage Material Brass
Cage Type Machined
Closure Type Open
Dynamic Load Capacity 182000 lbf
Fillet Radius 3 mm
Finish/Coating Uncoated
Harmonization Code 8482.30.0080
Inner Ring Width 64 mm
Internal Clearance C3
Lubrication Hole Type Lubrication Groove & Holes
Maximum RPM 2800 rpm
Operating Temperature Range -40 ºF to 400 ºF
Outer Ring Type Not Split
Outer Ring Width 64 mm
Outside Diameter 230 mm
Overall Width 64 mm
Precision Rating Not Rated
Series 222
Static Load Capacity 202000 lbf
Weight 24.185 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bearing Material Bore Diameter Bore Type Cage Material Cage Type Closure Type Dynamic Load Capacity Fillet Radius Finish/Coating Harmonization Code Inner Ring Width Internal Clearance Lubrication Hole Type Maximum RPM Operating Temperature Range Outer Ring Type Outer Ring Width Outside Diameter Overall Width Precision Rating Series Static Load Capacity Weight
1 1 07486340 Spherical Roller Bearing, 130 mm ID, 230 mm OD, 64 mm Overall Width, Round Bore, Open, Internal Clearance: C3 Through Hardened Steel 130 mm Round Brass Machined Open 182000 lbf 3 mm Uncoated 8482.30.0080 64 mm C3 Lubrication Groove & Holes 2800 rpm -40 ºF to 400 ºF Not Split 64 mm 230 mm 64 mm Not Rated 222 202000 lbf 24.185 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map