Motion Industries - Free CAD models - Spherical Roller Bearing, 22217EAW33C3 - TraceParts
Motion Industries
By Motion Industries

Spherical Roller Bearing, 22217EAW33C3

Manufacturer NTN Bearing Company
Description Spherical Roller Bearing, 85 mm ID, 150 mm OD, 36 mm Overall Width, Round Bore, Open, Internal Clearance: C3
Part Number 22217EAW33C3
MI Item Number 00063221
Distributor Motion Industries
Motion Internal Description 22217EAW33 SPHERICAL ROLLER BEARING
E-Shop link https://motionindustries.com/products/sku/00063221
Bearing Material Through Hardened Steel
Bore Diameter 85 mm
Bore Type Round
Cage Material Steel
Cage Type Pressed
Closure Type Open
Dynamic Load Capacity 73000 lbf
Fillet Radius 2 mm
Finish/Coating Uncoated
Harmonization Code 8482.30.0080
Inner Ring Width 36 mm
Internal Clearance C3
Lubrication Hole Type Lubrication Groove & Holes
Maximum RPM 4300 rpm
Operating Temperature Range -40 ºF to 400 ºF
Outer Ring Type Not Split
Outer Ring Width 36 mm
Outside Diameter 150 mm
Overall Width 36 mm
Precision Rating Not Rated
Series 222
Static Load Capacity 74000 lbf
Weight 5.69 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Bearing Material Bore Diameter Bore Type Cage Material Cage Type Closure Type Dynamic Load Capacity Fillet Radius Finish/Coating Harmonization Code Inner Ring Width Internal Clearance Lubrication Hole Type Maximum RPM Operating Temperature Range Outer Ring Type Outer Ring Width Outside Diameter Overall Width Precision Rating Series Static Load Capacity Weight
1 1 00063221 Spherical Roller Bearing, 85 mm ID, 150 mm OD, 36 mm Overall Width, Round Bore, Open, Internal Clearance: C3 Through Hardened Steel 85 mm Round Steel Pressed Open 73000 lbf 2 mm Uncoated 8482.30.0080 36 mm C3 Lubrication Groove & Holes 4300 rpm -40 ºF to 400 ºF Not Split 36 mm 150 mm 36 mm Not Rated 222 74000 lbf 5.69 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map