Motion Industries - Free CAD models - Spherical Plain Bearing, GE80FW2RS - TraceParts
Motion Industries
By Motion Industries

Spherical Plain Bearing, GE80FW2RS

Manufacturer INA (Schaeffler)
Description Spherical Plain Bearing, 80 mm Bore, 130 mm, OD
Part Number GE80FW2RS
MI Item Number 04066182
Distributor Motion Industries
Motion Internal Description GE80FW2RS ELGES® SPHERICAL PLAIN BEARING
E-Shop link https://motionindustries.com/products/sku/04066182
Bearing Type Radial
Bore Diameter 80 mm
Closure Type Sealed
Inner Ring Material Chrome-Plated Steel
Inner Ring Width 75 mm
Lubrication Type Maintenance Free/Self-Lubricating
Misalignment Angle 14 °
Operating Temperature Range -30 to +130 °C
Outer Ring Material Steel
Outer Ring Width 50 mm
Outside Diameter 130 mm
Race Material PTFE Composite
Radial Dynamic Load Capacity 1380000 N
Radial Static Load Capacity 2300000 N
Standards Met ISO-12 240-1
CAD models
Share

Product selection

Index Selector MI Item Number Description Bearing Type Bore Diameter Closure Type Inner Ring Material Inner Ring Width Lubrication Type Misalignment Angle Operating Temperature Range Outer Ring Material Outer Ring Width Outside Diameter Race Material Radial Dynamic Load Capacity Radial Static Load Capacity Standards Met
1 1 04066182 Spherical Plain Bearing, 80 mm Bore, 130 mm, OD Radial 80 mm Sealed Chrome-Plated Steel 75 mm Maintenance Free/Self-Lubricating 14 ° -30 to +130 °C Steel 50 mm 130 mm PTFE Composite 1380000 N 2300000 N ISO-12 240-1

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map