Motion Industries - Free CAD models - Solenoid-Operated Air Control Valve, VV5QZ22-04C-00T - TraceParts
Motion Industries
By Motion Industries

Solenoid-Operated Air Control Valve, VV5QZ22-04C-00T

Manufacturer SMC
Description Solenoid-Operated Air Control Valve, Weight 0.57 lbs
Manufacturer Part Number VV5QZ22-04C-00T
MI Item Number 02013125
Distributor Name Motion Industries
Motion Internal Description NVFS2120-5D-01T VALVE SOL/PILOT 24V
E-Shop link https://www.motionindustries.com/products/sku/02013125
Actuation Piloted Solenoid
Additional Details Return Spring
Body Material Aluminum
Flow Coefficient (Cv) / Flow Factor (Kv) 0.78 (P to A/B) Cv;0.82 (A/B to R1/R2) Cv
Flow Direction 4-Way
Fluid Compatibility Air;Inert Gas
Manual Operation Type Non-Locking Push
Number of Ports 5
Number of Positions 2
Number of Solenoids Single
Operating Medium Air;Inert Gas
Operating Temperature Range 14 to 140 °F
Overall Height 70.5 mm
Overall Length 143.5 mm
Overall Width 26 mm
Piping Type Body Ported Subplate Included
Port Size 1/8 BSPT
Response Time 22 ms
Seal Material Metal
Solenoid Allowable Voltage Fluctuation -15 to +10 %
Solenoid Coil Insulation Class B
Solenoid Electrical Entry DIN Terminal
Solenoid Power Consumption 1.8 W
Sonic Conductance (C) 3.2 (P to A/B) dm³/(s.bar);3.4 (A/B to R1/R2) dm³/(s.bar)
Standards Met ISO VG32;JIS B 8375;JIS B 8375-1981;JIS C 0920;JIS C 4003
Valve Function Spool
Weight 0.57 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Actuation Additional Details Body Material Flow Coefficient (Cv) / Flow Factor (Kv) Flow Direction Fluid Compatibility Manual Operation Type Number of Ports Number of Positions Number of Solenoids Operating Medium Operating Temperature Range Overall Height Overall Length Overall Width Piping Type Port Size Response Time Seal Material Solenoid Allowable Voltage Fluctuation Solenoid Coil Insulation Solenoid Electrical Entry Solenoid Power Consumption Sonic Conductance (C) Standards Met Valve Function Weight
1 1 02013125 Solenoid-Operated Air Control Valve, Weight 0.57 lbs Piloted Solenoid Return Spring Aluminum 0.78 (P to A/B) Cv;0.82 (A/B to R1/R2) Cv 4-Way Air;Inert Gas Non-Locking Push 5 2 Single Air;Inert Gas 14 to 140 °F 70.5 mm 143.5 mm 26 mm Body Ported Subplate Included 1/8 BSPT 22 ms Metal -15 to +10 % Class B DIN Terminal 1.8 W 3.2 (P to A/B) dm³/(s.bar);3.4 (A/B to R1/R2) dm³/(s.bar) ISO VG32;JIS B 8375;JIS B 8375-1981;JIS C 0920;JIS C 4003 Spool 0.57 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map