Motion Industries - Free CAD models - Solenoid-Operated Air Control Valve, VT317-3DZ-02N - TraceParts
Motion Industries
By Motion Industries

Solenoid-Operated Air Control Valve, VT317-3DZ-02N

Manufacturer SMC
Description Solenoid-Operated Air Control Valve, Weight 0.71 lbs
Manufacturer Part Number VT317-3DZ-02N
MI Item Number 04897183
Distributor Motion Industries
Motion Internal Description VT317-3DZ-02N
E-Shop link https://www.motionindustries.com/products/sku/04897183
Actuation Direct Operated Solenoid
Maximum Operating Pressure 130 psi
Number of Ports 3
Number of Positions 2
Number of Solenoids Single
Operating Medium Air
Operating Temperature Range 14 to 122 °F
Piping Type Body Ported
Port Sizes 1/4 NPT
Seal Material Rubber
Solenoid Electrical Entry DIN Terminal
Solenoid Supply Frequency 50/60 Hz
Solenoid Supply Voltage 110 V ac
Weight 0.71 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Actuation Maximum Operating Pressure Number of Ports Number of Positions Number of Solenoids Operating Medium Operating Temperature Range Piping Type Port Sizes Seal Material Solenoid Electrical Entry Solenoid Supply Frequency Solenoid Supply Voltage Weight
1 1 04897183 Solenoid-Operated Air Control Valve, Weight 0.71 lbs Direct Operated Solenoid 130 psi 3 2 Single Air 14 to 122 °F Body Ported 1/4 NPT Rubber DIN Terminal 50/60 Hz 110 V ac 0.71 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map