Motion Industries - Free CAD models - Solenoid-Operated Air Control Valve VT307E-3DZ1-02T-F - TraceParts
Motion Industries
By Motion Industries

Solenoid-Operated Air Control Valve VT307E-3DZ1-02T-F

Manufacturer SMC
Description Solenoid-Operated Air Control Valve, 3 Ports, 2 Positions, Single Solenoid
Manufacturer Part Number VT307E-3DZ1-02T-F
MI Item Number 06303585
Distributor Motion Industries
Motion Internal Description VT307E-3DZ1-02T-F
E-Shop link https://www.motionindustries.com/products/sku/06303585
Manual Operation Type Non-Locking Push
Maximum Operating Pressure 101 psi
Number of Ports 3
Number of Positions 2
Number of Solenoids Single
Operating Medium Air
Operating Temperature Range 14 to 122 °F
Piping Type Body Ported
Port Sizes 1/4 NPTF
Solenoid Electrical Entry DIN Terminal
Solenoid Supply Frequency 50/60 Hz
Solenoid Supply Voltage 110 V ac
Valve Function Poppet
CAD models
Share

Product selection

Index Selector MI Item Number Description Manual Operation Type Maximum Operating Pressure Number of Ports Number of Positions Number of Solenoids Operating Medium Operating Temperature Range Piping Type Port Sizes Solenoid Electrical Entry Solenoid Supply Frequency Solenoid Supply Voltage Valve Function
1 1 06303585 Solenoid-Operated Air Control Valve, 3 Ports, 2 Positions, Single Solenoid Non-Locking Push 101 psi 3 2 Single Air 14 to 122 °F Body Ported 1/4 NPTF DIN Terminal 50/60 Hz 110 V ac Poppet

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map