Motion Industries - Free CAD models - Solenoid-Operated Air Control Valve VT307-6G1-01N-F - TraceParts
Motion Industries
By Motion Industries

Solenoid-Operated Air Control Valve VT307-6G1-01N-F

Manufacturer SMC
Description Solenoid-Operated Air Control Valve, 3 Ports, 2 Positions, Single Solenoid
Manufacturer Part Number VT307-6G1-01N-F
MI Item Number 06181637
Distributor Motion Industries
Motion Internal Description VT307-6G1-01N-F
E-Shop link https://www.motionindustries.com/products/sku/06181637
Manual Operation Type Non-Locking Push
Maximum Operating Pressure 101 psi
Number of Ports 3
Number of Positions 2
Number of Solenoids Single
Operating Medium Air
Operating Temperature Range 14 to 122 °F
Piping Type Body Ported
Port Sizes 1/8 NPT
Solenoid Electrical Entry Grommet
Solenoid Supply Voltage 12 V dc
Valve Function Poppet
CAD models
Share

Product selection

Index Selector MI Item Number Description Manual Operation Type Maximum Operating Pressure Number of Ports Number of Positions Number of Solenoids Operating Medium Operating Temperature Range Piping Type Port Sizes Solenoid Electrical Entry Solenoid Supply Voltage Valve Function
1 1 06181637 Solenoid-Operated Air Control Valve, 3 Ports, 2 Positions, Single Solenoid Non-Locking Push 101 psi 3 2 Single Air 14 to 122 °F Body Ported 1/8 NPT Grommet 12 V dc Poppet

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map