Motion Industries - Free CAD models - Solenoid-Operated Air Control Valve VQZ335-5L1-03T - TraceParts
Motion Industries
By Motion Industries

Solenoid-Operated Air Control Valve VQZ335-5L1-03T

Manufacturer SMC
Description Solenoid-Operated Air Control Valve, 3 Ports, 2 Positions, Single Solenoid
Manufacturer Part Number VQZ335-5L1-03T
MI Item Number 04243249
Distributor Motion Industries
Motion Internal Description VQZ335-5L1-03T
E-Shop link https://www.motionindustries.com/products/sku/04243249
Actuation Piloted Solenoid
Body Material Aluminum
Flow Direction 2-Way
Manual Operation Type Non-Locking Push
Maximum Operating Pressure 101 psi
Normal State Normally Closed
Number of Ports 3
Number of Positions 2
Number of Solenoids Single
Operating Medium Air;Inert Gas
Operating Temperature Range 14 to 122 °F
Overall Height 57 mm
Overall Length 86.1 mm
Overall Width 45 mm
Piping Type Base Mounted Subplate Included
Port Sizes 3/8 NPTF
Seal Material Rubber
Solenoid Allowable Voltage Fluctuation ±10 %
Solenoid Electrical Entry L Plug
Solenoid Power Consumption 0.35 W
Solenoid Supply Voltage 24 V dc
Sonic Conductance (C) 4.1 dm³/(s.bar)
Standards Met IEC 60529;JIS B 8375-1981
Valve Function Spool
Weight 0.37 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Actuation Body Material Flow Direction Manual Operation Type Maximum Operating Pressure Normal State Number of Ports Number of Positions Number of Solenoids Operating Medium Operating Temperature Range Overall Height Overall Length Overall Width Piping Type Port Sizes Seal Material Solenoid Allowable Voltage Fluctuation Solenoid Electrical Entry Solenoid Power Consumption Solenoid Supply Voltage Sonic Conductance (C) Standards Met Valve Function Weight
1 1 04243249 Solenoid-Operated Air Control Valve, 3 Ports, 2 Positions, Single Solenoid Piloted Solenoid Aluminum 2-Way Non-Locking Push 101 psi Normally Closed 3 2 Single Air;Inert Gas 14 to 122 °F 57 mm 86.1 mm 45 mm Base Mounted Subplate Included 3/8 NPTF Rubber ±10 % L Plug 0.35 W 24 V dc 4.1 dm³/(s.bar) IEC 60529;JIS B 8375-1981 Spool 0.37 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map