Motion Industries - Free CAD models - Solenoid-Operated Air Control Valve, VQZ3320-5YZ1-02 - TraceParts
Motion Industries
By Motion Industries

Solenoid-Operated Air Control Valve, VQZ3320-5YZ1-02

Manufacturer SMC
Description Solenoid-Operated Air Control Valve, Weight 0.52 lbs
Manufacturer Part Number VQZ3320-5YZ1-02
MI Item Number 04557123
Distributor Motion Industries
Motion Internal Description VQZ3320-5YZ1-02
E-Shop link https://www.motionindustries.com/products/sku/04557123
Actuation Piloted Solenoid
Additional Details Return Spring
Body Material Aluminum
Flow Coefficient (Cv) / Flow Factor (Kv) 0.54 (A, B to EA, EB) Cv;0.54 (P to A, B) Cv
Maximum Operating Pressure 101 psi
Number of Ports 5
Number of Positions 3 (Closed Center)
Number of Solenoids Double
Operating Temperature Range 14 to 122 °F
Overall Height 61.3 mm
Overall Width 18 mm
Port Sizes 1/4 BSPT
Response Time ≤33 ms
Seal Material Metal
Solenoid Allowable Voltage Fluctuation ±10 %
Solenoid Electrical Entry DIN Terminal
Solenoid Power Consumption 0.35 W
Solenoid Supply Voltage 24 V dc
Standards Met CE;JIS B 8375-1981
Weight 0.52 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Actuation Additional Details Body Material Flow Coefficient (Cv) / Flow Factor (Kv) Maximum Operating Pressure Number of Ports Number of Positions Number of Solenoids Operating Temperature Range Overall Height Overall Width Port Sizes Response Time Seal Material Solenoid Allowable Voltage Fluctuation Solenoid Electrical Entry Solenoid Power Consumption Solenoid Supply Voltage Standards Met Weight
1 1 04557123 Solenoid-Operated Air Control Valve, Weight 0.52 lbs Piloted Solenoid Return Spring Aluminum 0.54 (A, B to EA, EB) Cv;0.54 (P to A, B) Cv 101 psi 5 3 (Closed Center) Double 14 to 122 °F 61.3 mm 18 mm 1/4 BSPT ≤33 ms Metal ±10 % DIN Terminal 0.35 W 24 V dc CE;JIS B 8375-1981 0.52 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map