Motion Industries - Free CAD models - Solenoid-Operated Air Control Valve VQZ3121-5YZ1-N7T - TraceParts
Motion Industries
By Motion Industries

Solenoid-Operated Air Control Valve VQZ3121-5YZ1-N7T

Manufacturer SMC
Description Solenoid-Operated Air Control Valve, 5 Ports, 2 Positions, Single Solenoid
Manufacturer Part Number VQZ3121-5YZ1-N7T
MI Item Number 05225228
Distributor Motion Industries
Motion Internal Description VQZ3121-5YZ1-N7T
E-Shop link https://www.motionindustries.com/products/sku/05225228
Actuation Piloted Solenoid
Additional Details Return Spring
Body Material Aluminum
Flow Coefficient (Cv) / Flow Factor (Kv) 0.79 (P to A, B) Cv;0.81 (A, B to EA, EB) Cv
Maximum Operating Pressure 145 psi
Number of Ports 5
Number of Positions 2
Number of Solenoids Single
Operating Temperature Range 14 to 122 °F
Overall Height 61.4 mm
Overall Width 15 mm
Response Time ≤33 ms
Seal Material Rubber
Solenoid Allowable Voltage Fluctuation ±10 %
Solenoid Electrical Entry DIN Terminal
Solenoid Power Consumption 0.35 W
Solenoid Supply Voltage 24 V dc
Standards Met CE;JIS B 8375-1981
CAD models
Share

Product selection

Index Selector MI Item Number Description Actuation Additional Details Body Material Flow Coefficient (Cv) / Flow Factor (Kv) Maximum Operating Pressure Number of Ports Number of Positions Number of Solenoids Operating Temperature Range Overall Height Overall Width Response Time Seal Material Solenoid Allowable Voltage Fluctuation Solenoid Electrical Entry Solenoid Power Consumption Solenoid Supply Voltage Standards Met
1 1 05225228 Solenoid-Operated Air Control Valve, 5 Ports, 2 Positions, Single Solenoid Piloted Solenoid Return Spring Aluminum 0.79 (P to A, B) Cv;0.81 (A, B to EA, EB) Cv 145 psi 5 2 Single 14 to 122 °F 61.4 mm 15 mm ≤33 ms Rubber ±10 % DIN Terminal 0.35 W 24 V dc CE;JIS B 8375-1981

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map