Motion Industries - Free CAD models - Solenoid-Operated Air Control Valve VQZ2151-5YZ1 - TraceParts
Motion Industries
By Motion Industries

Solenoid-Operated Air Control Valve VQZ2151-5YZ1

Manufacturer SMC
Description Solenoid-Operated Air Control Valve, 5 Ports, 2 Positions, Single Solenoid
Manufacturer Part Number VQZ2151-5YZ1
MI Item Number 02014592
Distributor Motion Industries
Motion Internal Description VQZ2151-5YZ1 VALVE BASE MT
E-Shop link https://www.motionindustries.com/products/sku/02014592
Actuation Piloted Solenoid
Body Material Aluminum
Flow Coefficient (Cv) / Flow Factor (Kv) 0.51 (P to A/B) Cv;0.53 (A/B to EA/EB) Cv
Flow Direction 4-Way
Manual Operation Type Non-Locking Push
Number of Ports 5
Number of Positions 2
Number of Solenoids Single
Operating Medium Air;Inert Gas
Operating Temperature Range 14 to 122 °F
Overall Height 82.4 mm
Overall Length 109.9 mm
Overall Width 34 mm
Piping Type Base Mounted
Response Time 20 ms
Seal Material Rubber
Solenoid Allowable Voltage Fluctuation ±10 %
Solenoid Electrical Entry DIN Terminal
Solenoid Power Consumption 0.35 W
Solenoid Supply Voltage 24 V dc
Sonic Conductance (C) 2.3 dm³/(s.bar)
Standards Met IEC 60529;JIS B 8375-1981
Valve Function Spool
Weight 0.26 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Actuation Body Material Flow Coefficient (Cv) / Flow Factor (Kv) Flow Direction Manual Operation Type Number of Ports Number of Positions Number of Solenoids Operating Medium Operating Temperature Range Overall Height Overall Length Overall Width Piping Type Response Time Seal Material Solenoid Allowable Voltage Fluctuation Solenoid Electrical Entry Solenoid Power Consumption Solenoid Supply Voltage Sonic Conductance (C) Standards Met Valve Function Weight
1 1 02014592 Solenoid-Operated Air Control Valve, 5 Ports, 2 Positions, Single Solenoid Piloted Solenoid Aluminum 0.51 (P to A/B) Cv;0.53 (A/B to EA/EB) Cv 4-Way Non-Locking Push 5 2 Single Air;Inert Gas 14 to 122 °F 82.4 mm 109.9 mm 34 mm Base Mounted 20 ms Rubber ±10 % DIN Terminal 0.35 W 24 V dc 2.3 dm³/(s.bar) IEC 60529;JIS B 8375-1981 Spool 0.26 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map