Motion Industries - Free CAD models - Solenoid-Operated Air Control Valve VQZ212-5L1-M5 - TraceParts
Motion Industries
By Motion Industries

Solenoid-Operated Air Control Valve VQZ212-5L1-M5

Manufacturer SMC
Description Solenoid-Operated Air Control Valve, 3 Ports, 2 Positions, Single Solenoid
Manufacturer Part Number VQZ212-5L1-M5
MI Item Number 04556981
Distributor Motion Industries
Motion Internal Description VQZ212-5L1-M5
E-Shop link https://www.motionindustries.com/products/sku/04556981
Actuation Piloted Solenoid
Body Material Aluminum
Flow Coefficient (Cv) / Flow Factor (Kv) 0.3 (P to A) Cv;0.33 (A to R) Cv
Flow Direction 2-Way
Manual Operation Type Non-Locking Push
Maximum Operating Pressure 116 psi
Normal State Normally Closed
Number of Ports 3
Number of Positions 2
Number of Solenoids Single
Operating Medium Air;Inert Gas
Operating Temperature Range 14 to 122 °F
Overall Height 32 mm
Overall Length 83 mm
Overall Width 15 mm
Piping Type Body Ported
Port Sizes M5x0.8
Response Time ≤22 ms
Seal Material Metal
Solenoid Allowable Voltage Fluctuation ±10 %
Solenoid Coil Insulation Class B
Solenoid Electrical Entry L Plug
Solenoid Power Consumption 0.35 W
Solenoid Supply Voltage 24 V dc
Sonic Conductance (C) 1.2 (P to A) dm³/(s.bar);1.3 (A to R) dm³/(s.bar)
Standards Met IEC 60529;JIS;JIS B 8375-1981
Valve Function Spool
Weight 0.23 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Actuation Body Material Flow Coefficient (Cv) / Flow Factor (Kv) Flow Direction Manual Operation Type Maximum Operating Pressure Normal State Number of Ports Number of Positions Number of Solenoids Operating Medium Operating Temperature Range Overall Height Overall Length Overall Width Piping Type Port Sizes Response Time Seal Material Solenoid Allowable Voltage Fluctuation Solenoid Coil Insulation Solenoid Electrical Entry Solenoid Power Consumption Solenoid Supply Voltage Sonic Conductance (C) Standards Met Valve Function Weight
1 1 04556981 Solenoid-Operated Air Control Valve, 3 Ports, 2 Positions, Single Solenoid Piloted Solenoid Aluminum 0.3 (P to A) Cv;0.33 (A to R) Cv 2-Way Non-Locking Push 116 psi Normally Closed 3 2 Single Air;Inert Gas 14 to 122 °F 32 mm 83 mm 15 mm Body Ported M5x0.8 ≤22 ms Metal ±10 % Class B L Plug 0.35 W 24 V dc 1.2 (P to A) dm³/(s.bar);1.3 (A to R) dm³/(s.bar) IEC 60529;JIS;JIS B 8375-1981 Spool 0.23 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map