Motion Industries - Free CAD models - Solenoid-Operated Air Control Valve VQZ2121-5YB1-N7T - TraceParts
Motion Industries
By Motion Industries

Solenoid-Operated Air Control Valve VQZ2121-5YB1-N7T

Manufacturer SMC
Description Solenoid-Operated Air Control Valve, Body Ported, 5 Ports, 2 Positions, Single Solenoid
Manufacturer Part Number VQZ2121-5YB1-N7T
MI Item Number 05227403
Distributor Motion Industries
Motion Internal Description VQZ2121-5YB1-N7T VALVE
E-Shop link https://www.motionindustries.com/products/sku/05227403
Actuation Piloted Solenoid
Body Material Aluminum
Flow Coefficient (Cv) / Flow Factor (Kv) 0.44 (A/B to EA/EB) Cv;0.45 (P to A/B) Cv
Flow Direction 4-Way
Manual Operation Type Locking (Tool Required)
Maximum Operating Pressure 145 psi
Number of Ports 5
Number of Positions 2
Number of Solenoids Single
Operating Medium Air;Inert Gas
Operating Temperature Range 14 to 122 °F
Overall Height 61.4 mm
Overall Length 109.9 mm
Overall Width 15 mm
Piping Type Body Ported
Port Connection Type Push To Connect
Port Sizes 1/4 NPTF
Response Time 20 ms
Seal Material Rubber
Solenoid Allowable Voltage Fluctuation ±10 %
Solenoid Electrical Entry DIN Terminal
Solenoid Power Consumption 0.35 W
Solenoid Supply Voltage 24 V dc
Sonic Conductance (C) 1.6 dm³/(s.bar)
Standards Met IEC 60529;JIS B 8375-1981
Valve Function Spool
CAD models
Share

Product selection

Index Selector MI Item Number Description Actuation Body Material Flow Coefficient (Cv) / Flow Factor (Kv) Flow Direction Manual Operation Type Maximum Operating Pressure Number of Ports Number of Positions Number of Solenoids Operating Medium Operating Temperature Range Overall Height Overall Length Overall Width Piping Type Port Connection Type Port Sizes Response Time Seal Material Solenoid Allowable Voltage Fluctuation Solenoid Electrical Entry Solenoid Power Consumption Solenoid Supply Voltage Sonic Conductance (C) Standards Met Valve Function
1 1 05227403 Solenoid-Operated Air Control Valve, Body Ported, 5 Ports, 2 Positions, Single Solenoid Piloted Solenoid Aluminum 0.44 (A/B to EA/EB) Cv;0.45 (P to A/B) Cv 4-Way Locking (Tool Required) 145 psi 5 2 Single Air;Inert Gas 14 to 122 °F 61.4 mm 109.9 mm 15 mm Body Ported Push To Connect 1/4 NPTF 20 ms Rubber ±10 % DIN Terminal 0.35 W 24 V dc 1.6 dm³/(s.bar) IEC 60529;JIS B 8375-1981 Spool

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map