Motion Industries - Free CAD models - Solenoid-Operated Air Control Valve VQZ115-5M1-CP - TraceParts
Motion Industries
By Motion Industries

Solenoid-Operated Air Control Valve VQZ115-5M1-CP

Manufacturer SMC
Description Solenoid-Operated Air Control Valve, 3 Ports, 2 Positions, Single Solenoid
Manufacturer Part Number VQZ115-5M1-CP
MI Item Number 04556944
Distributor Motion Industries
Motion Internal Description VQZ115-5M1-CP
E-Shop link https://www.motionindustries.com/products/sku/04556944
Actuation Piloted Solenoid
Body Material Resin
Flow Coefficient (Cv) / Flow Factor (Kv) 0.23 (P to A) Cv;0.25 (A to R) Cv
Flow Direction 2-Way
Manual Operation Type Non-Locking Push
Maximum Operating Pressure 145 psi
Normal State Normally Closed
Number of Ports 3
Number of Positions 2
Number of Solenoids Single
Operating Medium Air;Inert Gas
Operating Temperature Range 14 to 122 °F
Overall Height 32.3 mm
Overall Length 53 mm
Overall Width 10 mm
Piping Type Base Mounted
Response Time ≤10 ms
Seal Material Rubber
Solenoid Allowable Voltage Fluctuation ±10 %
Solenoid Coil Insulation Class B
Solenoid Electrical Entry M Plug
Solenoid Power Consumption 0.35 W
Solenoid Supply Voltage 24 V dc
Sonic Conductance (C) 0.87 (P to A) dm³/(s.bar);1 (A to R) dm³/(s.bar)
Standards Met IEC 60529;JIS;JIS B 8375-1981
Thread Standard Push to Connect
Valve Function Spool
Weight 0.08 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Actuation Body Material Flow Coefficient (Cv) / Flow Factor (Kv) Flow Direction Manual Operation Type Maximum Operating Pressure Normal State Number of Ports Number of Positions Number of Solenoids Operating Medium Operating Temperature Range Overall Height Overall Length Overall Width Piping Type Response Time Seal Material Solenoid Allowable Voltage Fluctuation Solenoid Coil Insulation Solenoid Electrical Entry Solenoid Power Consumption Solenoid Supply Voltage Sonic Conductance (C) Standards Met Thread Standard Valve Function Weight
1 1 04556944 Solenoid-Operated Air Control Valve, 3 Ports, 2 Positions, Single Solenoid Piloted Solenoid Resin 0.23 (P to A) Cv;0.25 (A to R) Cv 2-Way Non-Locking Push 145 psi Normally Closed 3 2 Single Air;Inert Gas 14 to 122 °F 32.3 mm 53 mm 10 mm Base Mounted ≤10 ms Rubber ±10 % Class B M Plug 0.35 W 24 V dc 0.87 (P to A) dm³/(s.bar);1 (A to R) dm³/(s.bar) IEC 60529;JIS;JIS B 8375-1981 Push to Connect Spool 0.08 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map