Motion Industries - Free CAD models - Solenoid-Operated Air Control Valve VQC2300N-51 - TraceParts
Motion Industries
By Motion Industries

Solenoid-Operated Air Control Valve VQC2300N-51

Manufacturer SMC
Description Solenoid-Operated Air Control Valve, 5 Ports, 3 (Closed Center) Positions, Double Solenoid
Manufacturer Part Number VQC2300N-51
MI Item Number 04499366
Distributor Motion Industries
Motion Internal Description VQC2300N-51 VALVE
E-Shop link https://www.motionindustries.com/products/sku/04499366
Actuation Piloted Solenoid
Additional Details Return Spring
Body Material Zinc
Flow Coefficient (Cv) / Flow Factor (Kv) 0.46 (A, B to R1, R2) Cv;0.46 (P to A, B) Cv
Maximum Operating Pressure 101 psi
Number of Ports 5
Number of Positions 3 (Closed Center)
Number of Solenoids Double
Operating Temperature Range 14 to 122 °F
Response Time ≤38 ms
Seal Material Metal
Solenoid Allowable Voltage Fluctuation ±10 %
Solenoid Coil Insulation Class B
Solenoid Power Consumption 0.4 W
Solenoid Supply Current 17 mA
Solenoid Supply Voltage 24 V dc
Standards Met JIS B 8375-1981
CAD models
Share

Product selection

Index Selector MI Item Number Description Actuation Additional Details Body Material Flow Coefficient (Cv) / Flow Factor (Kv) Maximum Operating Pressure Number of Ports Number of Positions Number of Solenoids Operating Temperature Range Response Time Seal Material Solenoid Allowable Voltage Fluctuation Solenoid Coil Insulation Solenoid Power Consumption Solenoid Supply Current Solenoid Supply Voltage Standards Met
1 1 04499366 Solenoid-Operated Air Control Valve, 5 Ports, 3 (Closed Center) Positions, Double Solenoid Piloted Solenoid Return Spring Zinc 0.46 (A, B to R1, R2) Cv;0.46 (P to A, B) Cv 101 psi 5 3 (Closed Center) Double 14 to 122 °F ≤38 ms Metal ±10 % Class B 0.4 W 17 mA 24 V dc JIS B 8375-1981

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map