Motion Industries - Free CAD models - Solenoid-Operated Air Control Valve VQC2101N-51 - TraceParts
Motion Industries
By Motion Industries

Solenoid-Operated Air Control Valve VQC2101N-51

Manufacturer SMC
Description Solenoid-Operated Air Control Valve, 5 Ports, 2 Positions, Single Solenoid
Manufacturer Part Number VQC2101N-51
MI Item Number 04556879
Distributor Motion Industries
Motion Internal Description VQC2101N-51
E-Shop link https://www.motionindustries.com/products/sku/04556879
Actuation Piloted Solenoid
Additional Details Return Spring
Body Material Zinc
Flow Coefficient (Cv) / Flow Factor (Kv) 0.55 (P to A, B) Cv;0.8 (A, B to R1, R2) Cv
Maximum Operating Pressure 101 psi
Number of Ports 5
Number of Positions 2
Number of Solenoids Single
Operating Temperature Range 14 to 122 °F
Response Time ≤31 (Standard) ms
Seal Material Rubber
Solenoid Allowable Voltage Fluctuation ±10 %
Solenoid Coil Insulation Class B
Solenoid Power Consumption 0.4 W
Solenoid Supply Current 17 mA
Solenoid Supply Voltage 24 V dc
Standards Met JIS B 8375-1981
Weight 0.22 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Actuation Additional Details Body Material Flow Coefficient (Cv) / Flow Factor (Kv) Maximum Operating Pressure Number of Ports Number of Positions Number of Solenoids Operating Temperature Range Response Time Seal Material Solenoid Allowable Voltage Fluctuation Solenoid Coil Insulation Solenoid Power Consumption Solenoid Supply Current Solenoid Supply Voltage Standards Met Weight
1 1 04556879 Solenoid-Operated Air Control Valve, 5 Ports, 2 Positions, Single Solenoid Piloted Solenoid Return Spring Zinc 0.55 (P to A, B) Cv;0.8 (A, B to R1, R2) Cv 101 psi 5 2 Single 14 to 122 °F ≤31 (Standard) ms Rubber ±10 % Class B 0.4 W 17 mA 24 V dc JIS B 8375-1981 0.22 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map