Motion Industries - Free CAD models - Solenoid-Operated Air Control Valve, VQ2300-5B1 - TraceParts
Motion Industries
By Motion Industries

Solenoid-Operated Air Control Valve, VQ2300-5B1

Manufacturer SMC
Description Solenoid-Operated Air Control Valve, Weight 0.39 lbs
Manufacturer Part Number VQ2300-5B1
MI Item Number 04812173
Distributor Motion Industries
Motion Internal Description VQ2300-5B1
E-Shop link https://www.motionindustries.com/products/sku/04812173
Flow Direction 4-Way
Manual Operation Type Locking (Tool Required)
Maximum Operating Pressure 101 psi
Number of Ports 5
Number of Positions 3 (Closed Center)
Number of Solenoids Double
Operating Medium Air
Operating Temperature Range 14 to 122 °F
Piping Type Base Mounted
Seal Material Metal
Solenoid Supply Voltage 24 V dc
Weight 0.39 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Flow Direction Manual Operation Type Maximum Operating Pressure Number of Ports Number of Positions Number of Solenoids Operating Medium Operating Temperature Range Piping Type Seal Material Solenoid Supply Voltage Weight
1 1 04812173 Solenoid-Operated Air Control Valve, Weight 0.39 lbs 4-Way Locking (Tool Required) 101 psi 5 3 (Closed Center) Double Air 14 to 122 °F Base Mounted Metal 24 V dc 0.39 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map