Motion Industries - Free CAD models - Solenoid-Operated Air Control Valve VQ1100-5C1 - TraceParts
Motion Industries
By Motion Industries

Solenoid-Operated Air Control Valve VQ1100-5C1

Manufacturer SMC
Description Solenoid-Operated Air Control Valve, 5 Ports, 2 Positions, Single Solenoid
Manufacturer Part Number VQ1100-5C1
MI Item Number 04751677
Distributor Motion Industries
Motion Internal Description VQ1100-5C1 VALVE SOLENOID
E-Shop link https://www.motionindustries.com/products/sku/04751677
Actuation Piloted Solenoid
Body Material Zinc
Flow Coefficient (Cv) / Flow Factor (Kv) 0.16 (P to A/B) Cv;0.18 (A/B to R1/R2) Cv
Flow Direction 4-Way
Manual Operation Type Locking (Manual)
Maximum Operating Pressure 145 psi
Number of Ports 5
Number of Positions 2
Number of Solenoids Single
Operating Medium Air;Inert Gas
Operating Temperature Range 14 to 122 °F
Piping Type Base Mounted
Response Time 12 ms
Seal Material Metal
Solenoid Allowable Voltage Fluctuation ±10 %
Solenoid Coil Insulation Class B
Solenoid Power Consumption 1 W
Solenoid Supply Current 42 mA
Solenoid Supply Voltage 24 V dc
Sonic Conductance (C) 0.72 dm³/(s.bar)
Standards Met JIS B 8375-1981
Valve Function Spool
Weight 0.18 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Actuation Body Material Flow Coefficient (Cv) / Flow Factor (Kv) Flow Direction Manual Operation Type Maximum Operating Pressure Number of Ports Number of Positions Number of Solenoids Operating Medium Operating Temperature Range Piping Type Response Time Seal Material Solenoid Allowable Voltage Fluctuation Solenoid Coil Insulation Solenoid Power Consumption Solenoid Supply Current Solenoid Supply Voltage Sonic Conductance (C) Standards Met Valve Function Weight
1 1 04751677 Solenoid-Operated Air Control Valve, 5 Ports, 2 Positions, Single Solenoid Piloted Solenoid Zinc 0.16 (P to A/B) Cv;0.18 (A/B to R1/R2) Cv 4-Way Locking (Manual) 145 psi 5 2 Single Air;Inert Gas 14 to 122 °F Base Mounted 12 ms Metal ±10 % Class B 1 W 42 mA 24 V dc 0.72 dm³/(s.bar) JIS B 8375-1981 Spool 0.18 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map