Motion Industries - Free CAD models - Solenoid-Operated Air Control Valve, VQ1100-31 - TraceParts
Motion Industries
By Motion Industries

Solenoid-Operated Air Control Valve, VQ1100-31

Manufacturer SMC
Description Solenoid-Operated Air Control Valve
Manufacturer Part Number VQ1100-31
MI Item Number 04556636
Distributor Motion Industries
Motion Internal Description VQ1100-31
E-Shop link https://www.motionindustries.com/products/sku/04556636
Actuation Piloted Solenoid
Body Material Zinc
Flow Coefficient (Cv) / Flow Factor (Kv) 0.16 (P to A/B) Cv;0.18 (A/B to R1/R2) Cv
Flow Direction 4-Way
Manual Operation Type Non-Locking Push
Maximum Operating Pressure 101 psi
Number of Ports 5
Number of Positions 2
Number of Solenoids Single
Operating Medium Air;Inert Gas
Operating Temperature Range 14 to 122 °F
Piping Type Base Mounted
Response Time ≤29 ms
Seal Material Metal
Solenoid Allowable Voltage Fluctuation ±10 %
Solenoid Coil Insulation Class B
Solenoid Electrical Entry D-Sub Connector
Solenoid Power Consumption 1 VA
Solenoid Supply Frequency 50/60 Hz
Solenoid Supply Voltage 110 V ac
Sonic Conductance (C) 0.7 (P to A/B) dm³/(s.bar);0.72 (A/B to R1/R2) dm³/(s.bar)
Standards Met JIS;JIS B 8375-1981
Valve Function Spool
CAD models
Share

Product selection

Index Selector MI Item Number Description Actuation Body Material Flow Coefficient (Cv) / Flow Factor (Kv) Flow Direction Manual Operation Type Maximum Operating Pressure Number of Ports Number of Positions Number of Solenoids Operating Medium Operating Temperature Range Piping Type Response Time Seal Material Solenoid Allowable Voltage Fluctuation Solenoid Coil Insulation Solenoid Electrical Entry Solenoid Power Consumption Solenoid Supply Frequency Solenoid Supply Voltage Sonic Conductance (C) Standards Met Valve Function
1 1 04556636 Solenoid-Operated Air Control Valve Piloted Solenoid Zinc 0.16 (P to A/B) Cv;0.18 (A/B to R1/R2) Cv 4-Way Non-Locking Push 101 psi 5 2 Single Air;Inert Gas 14 to 122 °F Base Mounted ≤29 ms Metal ±10 % Class B D-Sub Connector 1 VA 50/60 Hz 110 V ac 0.7 (P to A/B) dm³/(s.bar);0.72 (A/B to R1/R2) dm³/(s.bar) JIS;JIS B 8375-1981 Spool

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map