Motion Industries - Free CAD models - Solenoid-Operated Air Control Valve, VP744-5YZ1-04A - TraceParts
Motion Industries
By Motion Industries

Solenoid-Operated Air Control Valve, VP744-5YZ1-04A

Manufacturer SMC
Description Solenoid-Operated Air Control Valve, Non-Locking Push, 3 Ports, 2 Positions, Single Solenoid
Manufacturer Part Number VP744-5YZ1-04A
MI Item Number 04348915
Distributor Motion Industries
Motion Internal Description VP744-5YZ1-04A VALVE, SOL
E-Shop link https://www.motionindustries.com/products/sku/04348915
Actuation Piloted Solenoid
Manual Operation Type Non-Locking Push
Maximum Operating Pressure 101 psi
Number of Ports 3
Number of Positions 2
Number of Solenoids Single
Operating Medium Air
Operating Temperature Range 14 to 122 °F
Piping Type Base Mounted
Port Sizes 1/2 BSPT
Seal Material Rubber
Solenoid Electrical Entry DIN Terminal
Solenoid Supply Voltage 24 V dc
CAD models
Share

Product selection

Index Selector MI Item Number Description Actuation Manual Operation Type Maximum Operating Pressure Number of Ports Number of Positions Number of Solenoids Operating Medium Operating Temperature Range Piping Type Port Sizes Seal Material Solenoid Electrical Entry Solenoid Supply Voltage
1 1 04348915 Solenoid-Operated Air Control Valve, Non-Locking Push, 3 Ports, 2 Positions, Single Solenoid Piloted Solenoid Non-Locking Push 101 psi 3 2 Single Air 14 to 122 °F Base Mounted 1/2 BSPT Rubber DIN Terminal 24 V dc

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map