Motion Industries - Free CAD models - Solenoid-Operated Air Control Valve, VP542-3DZ1-02NA - TraceParts
Motion Industries
By Motion Industries

Solenoid-Operated Air Control Valve, VP542-3DZ1-02NA

Manufacturer SMC
Description Solenoid-Operated Air Control Valve, Body Ported (Top), 3 Ports, Single Solenoid
Manufacturer Part Number VP542-3DZ1-02NA
MI Item Number 04667006
Distributor Motion Industries
Motion Internal Description VP542-3DZ1-02NA
E-Shop link https://www.motionindustries.com/products/sku/04667006
Actuation Piloted Solenoid
Body Material Aluminum
Flow Coefficient (Cv) / Flow Factor (Kv) 1.8 (1 to 2 (P to A)) Cv;1.8 (2 to 3 (A to R)) Cv
Manual Operation Type Non-Locking Push
Maximum Operating Pressure 130 psi
Normal State Normally Closed
Number of Ports 3
Number of Positions 2
Number of Solenoids Single
Operating Medium Air
Operating Temperature Range 14 to 122 °F
Overall Height 85 mm
Overall Length 129.1 mm
Overall Width 32 mm
Piping Type Body Ported (Top)
Port Sizes 1/4 NPT
Response Time ≤39 ms
Seal Material Rubber
Solenoid Allowable Voltage Fluctuation ±10 %
Solenoid Electrical Entry DIN Terminal
Solenoid Power Consumption 1.7 W
Solenoid Supply Frequency 50/60 Hz
Solenoid Supply Voltage 110-115 V ac
Sonic Conductance (C) 7.2 (2 to 3 (A to R)) dm³/(s.bar);7.9 (1 to 2 (P to A)) dm³/(s.bar)
Standards Met JIS
Valve Function Spool
Weight 0.66 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Actuation Body Material Flow Coefficient (Cv) / Flow Factor (Kv) Manual Operation Type Maximum Operating Pressure Normal State Number of Ports Number of Positions Number of Solenoids Operating Medium Operating Temperature Range Overall Height Overall Length Overall Width Piping Type Port Sizes Response Time Seal Material Solenoid Allowable Voltage Fluctuation Solenoid Electrical Entry Solenoid Power Consumption Solenoid Supply Frequency Solenoid Supply Voltage Sonic Conductance (C) Standards Met Valve Function Weight
1 1 04667006 Solenoid-Operated Air Control Valve, Body Ported (Top), 3 Ports, Single Solenoid Piloted Solenoid Aluminum 1.8 (1 to 2 (P to A)) Cv;1.8 (2 to 3 (A to R)) Cv Non-Locking Push 130 psi Normally Closed 3 2 Single Air 14 to 122 °F 85 mm 129.1 mm 32 mm Body Ported (Top) 1/4 NPT ≤39 ms Rubber ±10 % DIN Terminal 1.7 W 50/60 Hz 110-115 V ac 7.2 (2 to 3 (A to R)) dm³/(s.bar);7.9 (1 to 2 (P to A)) dm³/(s.bar) JIS Spool 0.66 lbs

Documentation

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map