Motion Industries - Free CAD models - Solenoid-Operated Air Control Valve, VP3185-145DLA1 - TraceParts
Motion Industries
By Motion Industries

Solenoid-Operated Air Control Valve, VP3185-145DLA1

Manufacturer SMC
Description Solenoid-Operated Air Control Valve, 3 Ports, 2 Positions, Single Solenoid
Manufacturer Part Number VP3185-145DLA1
MI Item Number 06037030
Distributor Motion Industries
Motion Internal Description VP3185-145DLA1 SOLENOID AIR VALVE
E-Shop link https://www.motionindustries.com/products/sku/06037030
Actuation Piloted Solenoid
Maximum Operating Pressure 116 psi
Normal State Normally Closed
Number of Ports 3
Number of Positions 2
Number of Solenoids Single
Operating Medium Air
Operating Temperature Range 32 to 140 °F
Piping Type Body Ported
Seal Material Rubber
Solenoid Electrical Entry DIN Terminal
Solenoid Supply Voltage 24 V dc
CAD models
Share

Product selection

Index Selector MI Item Number Description Actuation Maximum Operating Pressure Normal State Number of Ports Number of Positions Number of Solenoids Operating Medium Operating Temperature Range Piping Type Seal Material Solenoid Electrical Entry Solenoid Supply Voltage
1 1 06037030 Solenoid-Operated Air Control Valve, 3 Ports, 2 Positions, Single Solenoid Piloted Solenoid 116 psi Normally Closed 3 2 Single Air 32 to 140 °F Body Ported Rubber DIN Terminal 24 V dc

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map