Motion Industries - Free CAD models - Solenoid-Operated Air Control Valve, VP3165-105TLA - TraceParts
Motion Industries
By Motion Industries

Solenoid-Operated Air Control Valve, VP3165-105TLA

Manufacturer SMC
Description Solenoid-Operated Air Control Valve, 3 Ports, 2 Positions, Single Solenoid
Manufacturer Part Number VP3165-105TLA
MI Item Number 03183589
Distributor Motion Industries
Motion Internal Description VP3165-105TLA
E-Shop link https://www.motionindustries.com/products/sku/03183589
Actuation Piloted Solenoid
Maximum Operating Pressure 116 psi
Normal State Normally Closed
Number of Ports 3
Number of Positions 2
Number of Solenoids Single
Operating Medium Air
Operating Temperature Range 32 to 140 °F
Piping Type Body Ported
Seal Material Rubber
Solenoid Electrical Entry Conduit
Solenoid Supply Voltage 24 V dc
Weight 5.41 lbs
CAD models
Share

Product selection

Index Selector MI Item Number Description Actuation Maximum Operating Pressure Normal State Number of Ports Number of Positions Number of Solenoids Operating Medium Operating Temperature Range Piping Type Seal Material Solenoid Electrical Entry Solenoid Supply Voltage Weight
1 1 03183589 Solenoid-Operated Air Control Valve, 3 Ports, 2 Positions, Single Solenoid Piloted Solenoid 116 psi Normally Closed 3 2 Single Air 32 to 140 °F Body Ported Rubber Conduit 24 V dc 5.41 lbs

Contact the supplier

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map